
02-317753
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-317753
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Manually Operated | |
| Adjustment | Yes | |
| Adjustment Range | 145-4000 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Design code | 20 | |
| Drain | Internal | |
| Electrical connector | None | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 800 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum oils | |
| Function | Relief | |
| Gauge Port Thread Type | SAE | |
| Hi Vent Spring | No | |
| Interface | 1 1/2 In | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Yes | |
| Model Code | CPF1S-12-G-W-B-20 | |
| Performance | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 7.09 in | |
| Product Length/Depth | 7.49 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 167.278 in³ | |
| Product Weight | 21.3 lb | |
| Product Width | 3.15 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 12 | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | CPF1S-12 20 Design | |
| Valve Mount Type | Pump flange mounting | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |