
02-317973
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-317973
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Adjustment | Yes |
| Adjustment Range | 1500-3000 psi |
| Adjustment Type | Knob |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Design code | 20 |
| Electrical connector | None |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 227 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 3/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | CT-06-FC-DG-0A-20 |
| Performance | Standard |
| Pressure Rating | 206 bar |
| Product Height | 9.49 in |
| Product Length/Depth | 7.38 in |
| Product Type | Pressure Control Valves |
| Product Volume | 245.127 in³ |
| Product Weight | 6.8 lb |
| Product Width | 3.5 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 6 |
| Special features | None |
| Spring Arrangement | A |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | CT-06 20 Design |
| Valve Mount Type | NPTF threads |
| Working temperature - max | 66 °C |
| Working temperature - min | 38 °C |