Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-321214
SPRING 75 PSI CK VALVE
02-321214
Tools
Add to comparison
Add to comparison
02-321214
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Class
Class 2A
Color
Red
Material
Carbon steel