02-321388
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-321388
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Solenoid Operated |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Coil Rating | 24 Volt DC |
| Coil Type | Top exit flying leads |
| Design code | 60 |
| Electrical connector | Flying Lead Coil with Wired Terminal Block |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 95 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Phosphate Ester |
| Function | Directional Control Valve |
| Interface | ISO4401-AC-05-4-A/NFPA D05 |
| Leakage | Standard |
| Light | Yes |
| Manual Override | Plain |
| Model Code | F3-DG4S4LW-016C-H-60-S471 |
| Performance | Standard |
| Pressure Rating | 250 bar |
| Product Height | 5.08 in |
| Product Length/Depth | 12.54 in |
| Product Type | Directional Control Valves |
| Product Volume | 164.354 in³ |
| Product Weight | 11.3 lb |
| Product Width | 2.58 in |
| Reducer Module | No |
| Response time | 50-80 ms |
| Seal material | Viton |
| Size | D05 |
| Special features | None |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DG4S4-01 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 30 W |
| Working temperature - max | 50 °C |
| Working temperature - min | 20 °C |