02-321448
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-321448
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Manually Operated | |
| Adjustment | Yes | |
| Adjustment Range | 145-3000 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Design code | 20 | |
| Drain | Internal | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 300 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum oils | |
| Function | Relief | |
| Gauge Port Thread Type | SAE | |
| Interface | 1 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Yes | |
| Model Code | CPF2S-08-F-W-3S-M-FTWL-H5-20 | |
| Performance | Standard | |
| Pressure Rating | 275 bar | |
| Product Height | 7.09 in | |
| Product Length/Depth | 5.68 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 244.446 in³ | |
| Product Weight | 15.8 lb | |
| Product Width | 6.07 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 8 | |
| Special features | None | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 100 bar | |
| Trade Name | CPF2S-08 20 Design | |
| Valve Mount Type | Pump flange mounting | |
| Wattage | 30 W | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |