02-321863
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-321863
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | 1/2 inch NPT thread conduit box | |
| Design code | 10 | |
| Diode | None | |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 700 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-10 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG5V-10-S-2C-1-T-M-FW-B-10 | |
| Performance | Standard | |
| Pilot Drain | Internal | |
| Pilot Supply | Internal | |
| Pilot Valve Type | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 10.02 in | |
| Product Length/Depth | 16.5 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 1239.975 in³ | |
| Product Weight | 95 lb | |
| Product Width | 7.5 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D10 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DG5V-10 10 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 66 °C | |
| Working temperature - min | -18 °C |