Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-324589
PLUNGER
02-324589
Where to buy
Export PDF
Tools
Add to comparison
02-324589
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.320
Product height mm
8.128
Product length in
0.400
Product length mm
10.160
Product width in
0.320
Product width mm
8.128