Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-324907
END COVER STROKE ADJ
02-324907
Tools
Add to comparison
Add to comparison
02-324907
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
End Cover
Product length in
3.150
Product length mm
80.000
Product width in
2.673
Product width mm
67.900