Danfoss 7629X5 (RIGHT)

ORING

02-324914


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Inside diameter IN1.859
Item typeO-RINGO-Ring
Outside diameter IN2.137
Product height in2.137
Product height mm54.280
Product length in0.139
Product length mm3.531
Product materialNEOPRENENeoprene
Product width in2.137
Product width mm54.280
Thickness IN0.139