02-325040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-325040
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Manual with Keylock |
| Application | The control valve manipulates a flowing fluid, such as gas, steam, water, or chemical compounds, to compensate for the load disturbance. |
| Body material | Ductile Iron |
| Compensation | Pressure and Temperature |
| Design code | 22 |
| Feature | Superior moisture resistanceReliable fluid flow regulationEasy installation and maintenance |
| Flow rate | 106 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Anti-wear hydraulic oil |
| Interface | 03/NFPA D01 |
| Leakage | Standard |
| Lock | Key |
| Model Code | FCG-03-28-22-S35 |
| Pressure Rating | 207 bar |
| Product Height | 4.16 in |
| Product Length/Depth | 5.08 in |
| Product Type | Flow Control Valves |
| Product Volume | 107.355 in³ |
| Product Weight | 18 lb |
| Product Width | 5.08 in |
| Seal material | Nitrile |
| Size | 3 |
| Special features | None |
| Sub-brand | None |
| Trade Name | F(C)G-03 22 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 80 °C |
| Working temperature - min | -20 °C |