02-326007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00069A
02-326007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Power Amplifier for Proportional Control Valves | |
| Product Height | 5.06 in | |
| Product Length/Depth | 7.55 in | |
| Product Type | Spare Part | |
| Product Volume | 60.743 in³ | |
| Product Weight | .15 lb | |
| Product Width | 1.59 in | |
| Sub-brand | None | |
| Trade Name | None |