02-326008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00049A
02-326008
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Product Height | 5 in |
| Product Length/Depth | 7.4 in |
| Product Type | Spare Part |
| Product Volume | 58.83 in³ |
| Product Weight | .3 lb |
| Product Width | 1.59 in |
| Sub-brand | None |
| Trade Name | None |