02-326019
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00011A
02-326019
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Product Height | 4.82 in |
| Product Length/Depth | 7.5 in |
| Product Type | Spare Part |
| Product Volume | 142.431 in³ |
| Product Weight | .88 lb |
| Product Width | 3.94 in |
| Sub-brand | None |
| Trade Name | None |