
EEA PAM 581 D 32, EEAPAM581D32
02-326047
Model code: EEAPAM581D32
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional valve electronics
Recommended replacement: 105EC00077A
02-326047
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM581D32 |
| Package contents | Amplifier |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.980 |
| Product width mm | 50.292 |