02-326133
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-326133
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Eea Edc 436 A3 32 |
| Product Height | 5.06 in |
| Product Length/Depth | 7.45 in |
| Product Type | Spare Part |
| Product Volume | 59.938 in³ |
| Product Width | 1.59 in |
| Sub-brand | None |
| Trade Name | None |