02-326165
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 105EC00070A
02-326165
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | 5 in | |
| Product Length/Depth | 7.4 in | |
| Product Type | Spare Part | |
| Product Volume | 58.83 in³ | |
| Product Weight | 1.0802 lb | |
| Product Width | 1.59 in | |
| Sub-brand | None | |
| Trade Name | None |