02-328052-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-328052-6
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Steering, Industrial small units and small press etc. |
| Configuration | Single |
| Design code | 20 |
| Displacement | 67.5 cm³/rev |
| Displacement (front) | 67.5 l/min |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications |
| Flow rate | 148.69452288 l/min |
| Frame size | 25VQ |
| Minimum speed | 2700 RPM |
| Model Code | 25VQS21C 297B20L |
| Paint | None |
| Product Height | 5.4 in |
| Product Length/Depth | 8.08 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 299.752 in³ |
| Product Weight | 32 lb |
| Product Width | 6.87 in |
| Rear Outlet Port Position (Cover End View) | 90° CCW From Inlet Port |
| Ring size | 21 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Splined |
| Sub-brand | None |
| Trade Name | VQ(H) Series |
| Vane function type | Pump |
| Working pressure - max | 210 bar |