02-328306-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-328306-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 138.7 cm³/rev | |
| Displacement (rear) | 112.8 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 260.16456192 l/min | |
| Frame size | 45VQ-35VQ | |
| Frame size (front) | 45VQ | |
| Frame size (rear) | 35VQ | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 4535VQH42A35 86DD20 | |
| Product Height | 6.4 in | |
| Product Length/Depth | 17.34 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 929.979 in³ | |
| Product Weight | 118 lb | |
| Product Width | 8.38 in | |
| Ring size | 42 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 175 bar |