02-328688-G
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-328688-G
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 22 | |
| Displacement | 193 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Frame size | 45VT | |
| Front outlet port position (cover end view) | 90° CCW FROM INLET PORT | |
| Geometric displacement | 193 cm³/rev | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 45VTCS66A 2297BA20R 186 | |
| Product Height | 6.94 in | |
| Product Length/Depth | 14.39 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 836.882 in³ | |
| Product Weight | 84 lb | |
| Product Width | 8.38 in | |
| Ring size | 66 | |
| Seal material | None | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |