Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | 2.050 | |
| Product height mm | 52.070 | |
| Product length in | 0.760 | |
| Product length mm | 19.304 | |
| Product width in | 2.050 | |
| Product width mm | 52.070 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
