
02-330452
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-330452
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Hydraulic Operated |
| Application | Machine tool and multiple industrial applications |
| Body material | Ductile Iron |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz |
| Design code | 60 |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 151 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Interface | ISO4401-03 |
| Leakage | Standard |
| Light | No |
| Model Code | DG3V-3-2BL-7-B-60 |
| Pressure Rating | 350 bar |
| Product Height | 2.01 in |
| Product Length/Depth | 3.89 in |
| Product Type | Directional Control Valves |
| Product Volume | 14.7 in³ |
| Product Weight | 2.5 lb |
| Product Width | 1.88 in |
| Seal material | Buna-N |
| Size | D03 |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DG3V-3 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | 20 °C |