02-330488
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-330488
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | Pressure Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Cast Iron | |
| Design code | 30 | |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Anti-wear hydraulic oil | |
| Function | Check Valve | |
| Interface | ISO4401-AC-05-4-A/NFPA D05/CETOP 5/NG10 | |
| Leakage | Standard | |
| Light | No | |
| Model Code | DGMFN-5-Y-A2K-30 | |
| Pressure Rating | 315 bar | |
| Product Height | 1.97 in | |
| Product Length/Depth | 10.98 in | |
| Product Type | SystemStak Valves | |
| Product Volume | 60.998 in³ | |
| Product Weight | 7 lb | |
| Product Width | 2.82 in | |
| Seal material | Nitrile | |
| Size | D05 | |
| Special features | None | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | DGMFN-5 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 50 °C | |
| Working temperature - min | 20 °C |