ADJUSTMENT HEAD V-G-W
02-330763
Tools02-330763 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.240 |
| Product height mm | 31.500 |
| Product length in | 4.724 |
| Product length mm | 120.000 |
| Product width in | 1.240 |
| Product width mm | 31.500 |