Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.579 | |
| Product height mm | 65.507 | |
| Product length in | 1.988 | |
| Product length mm | 50.495 | |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Voltage rating | 230 | 230 V |
| Voltage type | AC | AC |