
02-331844
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-331844
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of configurations and sizes |
| Package contents | Cover |
| Product Height | 1.4507874 in |
| Product Length/Depth | .97440945 in |
| Product Type | Spare Part |
| Product Volume | 2.051 in³ |
| Product Width | 1.4507874 in |
| Sub-brand | None |
| Trade Name | None |