_SUB ASSY CHE/V B/S288
02-331978
Tools02-331978 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Poppet sub assembly |
| Product height in | 0.797 |
| Product height mm | 20.250 |
| Product length in | 0.856 |
| Product length mm | 21.750 |
| Product width in | 0.797 |
| Product width mm | 20.250 |