02-332763
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-332763
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid Operated | |
| Adjustment | No | |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Design code | 10 | |
| Electrical connector | None | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 200 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum-oils | |
| Function | Relief | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Model Code | ECT-06-B-5-10TB | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 7.56 in | |
| Product Length/Depth | 6.12 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 225.784 in³ | |
| Product Weight | 20 lb | |
| Product Width | 4.88 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 10 | |
| Special features | None | |
| Spool Monitor Switch | No | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | ECT-06 10 Design | |
| Valve Mount Type | NPTF threads | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |