Product specifications
Characteristic | Value |
---|---|
Actuation Type | Solenoid operated |
Brand | Vickers by Danfoss |
Coil Rating | 120 VAC 60Hz |
Design Series | 60 Series |
Electrical Connection | Hazardous solenoids UL/CSA |
Energ Time | 18-32 ms |
Flow rate upto GPM | 10.5 |
Flow rate upto LPM | 40.0 |
Fluid Cleanliness | 19/17/14 micron |
Fluid compatibility | Petroleum oils |
Indicator Light | No |
Interface | ISO4401-03 |
Manual override | Plain |
Model Code | DG4V3S2AMX2ER460 |
Performance | Standard performance |
Power Consumption | 48 VA |
Pressure rating BAR | 350 |
Pressure rating PSI | 5000 |
Seal type | Viton |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Solenoid Features | Hazardous location solenoids |
Special features | None |
Spool Position Monitor | No |
Spool Type | Spool 2 |
Spring Arrangement | Spring offset end to end |
Stage | Single stage |
Surge Suppr Damper | No |
Tank port rating BAR | 70 |
Tank port rating PSI | 1000 |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Directional control valve |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |