02-333503-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-333503-M
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Controlled |
| Application | Die casting & foundry, machine tool, marine/offshore, press, primary metal, plastics, pulp & paper, test equipmen |
| Body material | Gray Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring offset |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Command Type | Standard |
| Communication bus | None |
| Connector type | ELECTRICAL (PC7) 7 PIN CONNECTOR WITHOUT PLUG |
| Current | 3 A |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Feature | Simpler, faster and lower cost valve package installationReduced possibility of selection and installation errorsOptimized valve and electronics |
| Feedback Sensor | Yes |
| Feedback Type | +/-10V Voltage Feedback Signal, +/-10V Voltage Monitor |
| Flow rate | 7 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Antiwear hydraulic oils and with Non Alkyl based Phosphate Esters |
| Function | Throttle Valve |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | KBFTG4V-3-2B07N-Z-PC7-H7-10 - Inactive as per 0078078-ECR |
| On-Board Electronics | KBF |
| Performance | Standard |
| Pressure Drop at Rated Flow | 5 bar |
| Pressure Rating | 350 bar |
| Product Height | 4.57 in |
| Product Length/Depth | 9.2 in |
| Product Type | Proportional Valves |
| Product Volume | 79.463 in³ |
| Product Weight | 5.5 lb |
| Product Width | 1.89 in |
| Reducer Module | No |
| Seal material | Fluorocarbon |
| Special features | None |
| Spool Center Condition | None |
| Spring Arrangement | B |
| Stage | Single Stage |
| Sub-brand | None |
| Symmetrical Flow | Yes |
| Tank Port Rating | 210 bar |
| Trade Name | KBFTG4V-3 10 Design |
| Valve Mount Type | Subplate |
| Working temperature - max | 85 °C |
| Working temperature - min | -20 °C |