Vickers by Danfoss DG4V-3 60 Design Directional Control Valves Single Stage DG4V32AMU1G760 (RIGHT)

DG4V 3 2A M U6 H7 60, DG4V32AMU6H760

02-333982

Model code: DG4V32AMU6H760


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionISO4400 FITTED PLUGS W/LIGHTSISO4400 fitted plugs w/lights
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V32AMU6H760
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.570
Product length in8.660
Product length mm219.964
Product width in1.800
Product width mm45.720
Seal typeVITONViton
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementSPRING OFFSET END TO ENDSpring offset end to end
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4