DG4V 3 2N M U6 H7 60, DG4V32NMU6H760-product-details

DG4V 3 2N M U6 H7 60, DG4V32NMU6H760

02-333984

Model code: DG4V32NMU6H760


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil Rating24 VDC24 VDC
Design Series60 SERIES60 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (Din 43650) connector
Energ Time45-28 MS45-28 ms
Flow rate upto GPM21.0
Flow rate upto LPM80.0
Fluid Cleanliness19/17/14 MICRON19/17/14 micron
Fluid compatibilityPETROLEUM OILSPetroleum oils
Indicator LightYESYes
InterfaceISO4401-03ISO4401-03
Manual overridePLAINPlain
Model Code 1DG4V32NMU6H760
PerformanceHIGH PERFORMANCEHigh performance
Power Consumption30 WATT30 watt
Pressure rating BAR350
Pressure rating PSI5000
Product height in3.420
Product length in8.660
Product length mm219.964
Product width in1.880
Product width mm47.752
Seal typeVITONWATER GLYCOL
Solenoid Energising IDSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Special featuresNONENone
Spool Position MonitorNONo
Spool TypeSPOOL 2Spool 2
Spring ArrangementNO SPRING DETENTEDNo spring detented
StageSINGLE STAGESingle stage
Surge Suppr DamperNONo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve Mount TypeSUBPLATE/MANIFOLD MOUNTEDSubplate/manifold mounted
Valve TypeDIRECTIONAL CONTROL VALVEDirectional control valve
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4