02-335495
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-335495
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Auxiliary Mounting | None | |
| Bearing Life at Rated Pressure | 9100 hour | |
| Code Title | Variable Displacement | |
| Cold Start Temperature Limit | 104 °C | |
| Controller Type | Pressure and Flow Compensator With Plugged Orifice | |
| Design code | A | |
| Displacement | 57.4 cm³/rev | |
| End Cover Material | Ductile Iron | |
| Feature | 50% less noiseOutstanding performancePro-FX ready | |
| Flow Compensator Setting | 11 bar | |
| Fluid Cleanliness | ISO 18/13 | |
| Fluid compatibility | SAE J183 FEB80 | |
| Housing material | Cast Iron | |
| Identification | None | |
| Input Mounting Flange | SAE J744-127-2 (C, 2-Bolt) | |
| Input shaft | SAE J744-32-1, SAE C, Straight Keyed | |
| Input Speed - Maximum | 2500 RPM | |
| Input Speed - Minimum | 150 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Input Speed At 0.8 Bar Absolute | 2100 RPM | |
| Input Speed At 1.0 Bar Absolute | 2500 RPM | |
| Main Port Size & Location | Side | |
| Maximum Case Pressure | 350 bar | |
| Maximum Input Power | 52 kW | |
| Maximum Input Torque | 272 Nm | |
| Maximum Recommended Oil Viscosity | 40 cSt | |
| Minimum Recommended Oil Viscosity | 16 cSt | |
| Model Code | PVM057ER09ES02AAC28110000A0A | |
| Noise | 73 dB | |
| Nominal Pressure Rating | 315 bar | |
| Paint | Blue | |
| Peak Pressure Rating | 350 bar | |
| Pressure Compensator Setting | 280 bar | |
| Product Height | 7.85 in | |
| Product Length/Depth | 13.7 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 1075.45 in³ | |
| Product Weight | 79 lb | |
| Product Width | 10 in | |
| Shaft rotation | Right | |
| Special features | Adjustable Max Displacement Stop (Contains Single Shaft Seal) | |
| Sub-brand | None | |
| Theoretical Flow At Rated Speed | 102 l/min | |
| Torque Control Setting | None | |
| Trade Name | PVM Series | |
| Valve Plate | Industrial | |
| Vsd ready | Yes |