Danfoss
02-335835
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-335835
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | SAE A, 2-Bolt, 17T |
| Bearing Life at Rated Pressure | 8000 hour |
| Brand | Danfoss |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Control Special Features | None |
| Controller Type | IC Pressure and Flow Compensator with Torque Sensing |
| Design code | A |
| Design code | A |
| Diagnostic Pressure Ports | None |
| Displacement | 73.7 cm³/rev |
| Displacement | 73.7 cm³/rev |
| Drain Port Size & Location | Vertical Mount w/ .750-16 UNF-2B SAE O-Ring Port - Top (Bottom Plugged) |
| End Cover Material | Ductile Iron |
| Feature | Long-lasting durabilityTorque-limiting capabilitiesDurable construction |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Housing material | Cast Iron |
| Identification | None |
| Input shaft | 31.8 [1.25] Dia Straight Keyed Shaft (Key Included), 56.0 [2.20] Shaft Extension |
| Input Speed - Rated | 1800 RPM |
| Input Speed At 0.8 Bar Absolute | 1500 RPM |
| Input Speed At 1.0 Bar Absolute | 1800 RPM |
| Main Port Size & Location | Side Ports; Suction - 2.000 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) with 1/2-13 UNC-2B Threads Pressure - 1.000 SAE 4-Bolt Split Flange Port Standard Pressure Series (Code 61) with 3/8-16 UNC-2B Threads |
| Maximum Case Pressure | .5 bar |
| Maximum Displacement Option | Standard Displacement |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVH074R13AA50E252004001AF1AE010A |
| Noise | 78 dB |
| Nominal Pressure Rating | 250 bar |
| Paint | Blue Primer |
| Paint | Blue Primer |
| Peak Pressure Rating | 250 bar |
| Pressure Compensator Setting | 246 bar |
| Product Height | 10.59 in |
| Product Length/Depth | 14.27 in |
| Product Type | Open Circuit Piston Pumps |
| Product Volume | 1332.872 in³ |
| Product Weight | 99 lb |
| Product Width | 8.82 in |
| Shaft rotation | Right |
| Shaft seals | Single, One-Way Shaft Seal, Fluorocarbon |
| Special features | Q250 Valve Plate, No Case To Inlet Check Valve |
| Sub-brand | None |
| Torque Control Setting | Noe |
| Trade Name | PVH Series |
| Vsd ready | No |