COIL 12V DC G FLY-product-details

COIL 12V DC G FLY

02-336256


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil connectorFLYING LEADSFlying leads or leads
Coil duty ratingCONT.100% NOM VOLTAGE +/-10%Continous for 100% of nominal voltage of +/-10 %
Environmental protectionIP65IP65
FunctionSOLENOID COILSolenoid Coil
Product height in2.900
Product height mm73.660
Product length in3.300
Product length mm83.820
Product width in2.700
Product width mm68.58
Voltage rating1212 V
Voltage typeDCDC