02-336271
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-336271
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | .955 in | |
| Item type | Gaskets | |
| Outside diameter | 1.811 in | |
| Product Height | 1.811 in | |
| Product Length/Depth | .0625 in | |
| Product material | Nitrile | |
| Product Type | Spare Part | |
| Product Volume | .205 in³ | |
| Product Width | 1.811 in | |
| Sub-brand | None | |
| Thickness | .0625 in | |
| Trade Name | None |