Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-336340
COIL B BLUE
02-336340
Where to buy
Export PDF
Tools
Add to comparison
02-336340
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
1.800
Product length mm
45.720
Product width in
2.700
Product width mm
68.580