Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-336895
COIL H BLUE
02-336895
Where to buy
Export PDF
Tools
Add to comparison
02-336895
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.740
Product height mm
94.996
Product length in
3.340
Product length mm
84.836
Product width in
2.760
Product width mm
70.104