
02-337482
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-337482
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid Operated | |
| Adjustment | Yes | |
| Adjustment Range | 130-3600 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. | |
| Body material | Cast Iron | |
| Check Valve | Yes | |
| Coil voltage | 110VAC50HZ/120VAC60HZ | |
| Design code | 20 | |
| Drain | Internal | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 600 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum oils | |
| Function | Unloading Valve | |
| Interface | 1 1/2 In | |
| Leakage | Standard | |
| Light | No | |
| Model Code | UPF2S-CL-12-F-W-1-3S-M-FTWL-B5-20 | |
| Performance | Standard | |
| Pressure Rating | 275 bar | |
| Product Height | 6.77 in | |
| Product Length/Depth | 7.49 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 336.696 in³ | |
| Product Weight | 38.3 lb | |
| Product Width | 6.64 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 12 | |
| Special features | Excellent repeatability and stable performance from cartridge design mainstage parts|Reduced installed costs and space requirements|Easier installation and servicing of components|Pilot design minimizes responsetime and cracking flow whichallows for high pressure stabilitythus increasing system productivity|Direct mounting to pump flangereduces potential leak points forsuperior leak resistance. | |
| Spool Monitor Switch | No | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 1450 Psi | |
| Trade Name | UPF2S-12 20 Design | |
| Valve Mount Type | Pump flange mounting | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |