02-337736
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-337736
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A, Solenoid B |
| Actuation Type | Pilot Operated |
| Actuator Identification | Flag with Standard Build as Per ANSI B93 9 |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve |
| Build Type | Spring centered |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz |
| Coil Type | 1/2 inch NPT thread conduit box |
| Design code | 10 |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 700 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
| Interface | ISO4401-08 |
| Leakage | Standard |
| Light | No |
| Manual Override | Plain |
| Model Code | DG5V-8-S-0C-T-S-M-FW-B-10 |
| Performance | Standard |
| Pilot Drain | Internal |
| Pilot Supply | Internal |
| Pilot Valve Type | Standard |
| Pressure Rating | 350 bar |
| Product Height | 7.94 in |
| Product Length/Depth | 10.45 in |
| Product Type | Directional Control Valves |
| Product Volume | 387.484 in³ |
| Product Weight | 20 lb |
| Product Width | 4.67 in |
| Reducer Module | No |
| Seal material | Buna-N |
| Size | D08 |
| Special features | None |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port |
| Spool Monitor Switch | None |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DG5V-8 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 110 °C |
| Working temperature - min | -40 °C |