02-337751
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-337751
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Solenoid Operated | |
| Adjustment | Yes | |
| Adjustment Range | 130-1800 psi | |
| Adjustment Type | Screw with locknut | |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum | |
| Body material | Cast Iron | |
| Check Valve | Yes | |
| Coil voltage | 110VAC50HZ/120VAC60HZ | |
| Design code | 20 | |
| Drain | Internal | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Electrical Flag | Yes | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 600 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Petroleum oils | |
| Function | Unloading Valve | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Model Code | UPF2S-C-10-B-W-3S-M-FW-H5-20 | |
| Performance | Standard | |
| Pressure Rating | 275 bar | |
| Product Height | 6.57 in | |
| Product Length/Depth | 7.36 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 422.141 in³ | |
| Product Weight | 35 lb | |
| Product Width | 8.73 in | |
| Remote control | No | |
| Seal material | Buna-N | |
| Size | 10 | |
| Special features | Excellent repeatability and stable performance from cartridge design mainstage parts|Reduced installed costs and space requirements|Easier installation and servicing of components|Pilot design minimizes responsetime and cracking flow whichallows for high pressure stabilitythus increasing system productivity|Direct mounting to pump flangereduces potential leak points forsuperior leak resistance. | |
| Spool Monitor Switch | No | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Trade Name | UPF2S-10 20 Design | |
| Valve Mount Type | Pump flange mounting | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |