PACKING SEAL
02-337885
Tools02-337885 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 818.000 |
| Product height mm | 20777.200 |
| Product length in | 103.000 |
| Product length mm | 2616.200 |
| Product width in | 818.000 |
| Product width mm | 20777.2 |