COIL HL 24VDC W/TRANSZOR
02-337970
Tools02-337970 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Coil |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product material | Carbon steel |
| Product width in | 1.820 |
| Product width mm | 46.228 |