Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 220 VAC 50 Hz/240 VAC 60 Hz |
| Design Series | 10 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Energ Time | 20-50 ms |
| Flow rate upto GPM | 30.0 |
| Flow rate upto LPM | 115.0 |
| Fluid cleanliness | 20/18/15 micron |
| Fluid compatibility | Petroleum oils |
| Indicator light | No |
| Interface | ISO4401-05/NFPA D05 |
| Manual override | Plain |
| Model Code 1 | DG4V4016CMUD510 |
| Performance | Standard performance |
| Power Consumption | 36 watts |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 4.310 |
| Product length in | 9.380 |
| Product length mm | 238.252 |
| Product width in | 2.840 |
| Product width mm | 72.136 |
| Seal Type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Special features | None |
| Spool Position Monitor | No |
| Spool Type | Spool 6 |
| Spring arrangement | Spring centred |
| Stage | Single stage |
| Surge Suppr Damper | No |
| Tank port rating BAR | 120.0 |
| Tank port rating PSI | 1750 |
| Valve mount type | Subplate/manifold mounted |
| Valve Type | Directional control valve |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | 20 |
| Working temp min F | 70 |
