02-338273
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-338273
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Operated |
| Actuator Identification | Solenoid ‘A’ at port 'A' end of valve |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Gray Iron |
| Build Orientation | Left Hand Build |
| Build Type | Spring offset end to center left hand build |
| Coil Rating | 24 Volt DC |
| Coil Type | ISO 4400 mounting |
| Design code | 61 |
| Diode | None |
| Electrical connector | ISO 4400 (Din 43650) Connector |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 40 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum Oils |
| Function | Directional Control Valve |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread |
| Interface | ISO4401-03 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | DG4V-3S-2C-M-U-G7-60-EN490 |
| Performance | High Performance |
| Pressure Rating | 350 bar |
| Product Height | 3.42 in |
| Product Length/Depth | 6.14 in |
| Product Type | Directional Control Valves |
| Product Volume | 37.798 in³ |
| Product Weight | 4.8 lb |
| Product Width | 1.8 in |
| Reducer Module | No |
| Response time | 40-60 ms |
| Seal material | Buna-N |
| Size | D03 |
| Special features | None |
| Spool Center Condition | A Port End |
| Spool Monitor Switch | None |
| Spring Arrangement | B |
| Stage | Single Stage |
| Sub-brand | None |
| Tank Port Rating | 100 bar |
| Trade Name | DG4V-3 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Wattage | 30 W |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |