Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
02-339746
SPRING EN521
02-339746
Where to buy
Export PDF
Tools
Add to comparison
02-339746
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.530
Product height mm
13.462
Product length in
0.590
Product length mm
14.986
Product width in
0.530
Product width mm
13.462