
02-339830
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-339830
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot Operated |
| Application | Machine tool and multiple industrial applications |
| Body material | Ductile Iron |
| Design code | 10 |
| Electrical connector | None |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications |
| Flow rate | 700 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Interface | ISO4401-08 |
| Leakage | Standard |
| Light | No |
| Model Code | DG3V-8-0-10 |
| Pressure Rating | 350 bar |
| Product Height | 5.23 in |
| Product Length/Depth | 8.18 in |
| Product Type | Directional Control Valves |
| Product Volume | 199.789 in³ |
| Product Weight | 22 lb |
| Product Width | 4.67 in |
| Seal material | Buna-N |
| Size | D08 |
| Special features | None |
| Spool Monitor Switch | None |
| Stage | Two Stage |
| Sub-brand | None |
| Trade Name | DG3V-8 10 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | 20 °C |