
02-339832
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-339832
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Solenoid/Pilot Operated |
| Adjustment | Yes |
| Adjustment Range | 500-2000 psi |
| Adjustment Type | Screw |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Check Valve | No |
| Coil voltage | 220VAC50Hz/240VAC60Hz |
| Design code | 100 |
| Electrical connector | Flying Lead Coil with 1/2 In. NPT Thread Wiring Housing |
| Electrical Flag | Yes |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Flow rate | 454 l/min |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Function | Relief |
| Hi Vent Spring | No |
| Interface | 1 1/4 In. |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | CS5-100A-C-M-FW-D5-100 |
| Performance | Standard |
| Pressure Rating | 210 bar |
| Product Height | 9.97 in |
| Product Length/Depth | 7.87 in |
| Product Type | Pressure Control Valves |
| Product Volume | 257.362 in³ |
| Product Weight | 24.5 lb |
| Product Width | 3.28 in |
| Remote control | No |
| Seal material | Buna-N |
| Size | 10 |
| Special features | None |
| Spool Monitor Switch | No |
| Spring Arrangement | C |
| Stage | Two Stage |
| Sub-brand | None |
| Switch Connector | No |
| Tank Port Rating | 1450 Psi |
| Trade Name | CS5-10 100 Design |
| Valve Mount Type | SAE Straight Thread Connection |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |