
02-339891
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-339891
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pressure Operated |
| Actuator Identification | None |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) |
| Body material | Ductile Iron |
| Design code | 60 |
| Diode | None |
| Electrical connector | None |
| Feature | Reduce installation costsEliminate external leakageBoost resistance to contamination |
| Flow rate | 256 l/min |
| Fluid Cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Function | Directional Control Valve |
| Interface | ISO4401-08 |
| Leakage | Standard |
| Light | No |
| Model Code | DGX-H06-2L-60-S19 |
| Pilot Drain | Internal |
| Pressure Rating | 210 bar |
| Product Height | 3.5 in |
| Product Length/Depth | 9.64 in |
| Product Type | SystemStak Valves |
| Product Volume | 128.887 in³ |
| Product Weight | 26 lb |
| Product Width | 3.82 in |
| Seal material | Buna-N |
| Size | D08 |
| Special features | None |
| Spool Center Condition | None |
| Spool Monitor Switch | None |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | DGX-H06 60 Design |
| Valve Mount Type | Subplate/manifold mounted |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |