
02-341205
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341205
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Mounting Method | Rear |
| Product Height | 1.782 in |
| Product Length/Depth | .617 in |
| Product Type | Spare Part |
| Product Volume | 1.959 in³ |
| Product Weight | 2 lb |
| Product Width | 1.782 in |
| Sub-brand | None |
| Trade Name | PVH Series |
| Type | Sub-Assembly |
| Used with | Open circuit piston pump |