02-341414
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
02-341414
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment | |
| Bearing Life at Rated Pressure | 8000 hour | |
| Code Title | Open Circuit Piston Pump | |
| Cold Start Temperature Limit | 104 °C | |
| Design code | 30 | |
| Destroke Valve | No | |
| Displacement | 10.55 cm³/rev | |
| End Cover Material | Ductile Iron | |
| Feature | Multiple control optionsVariable displacementCompact design | |
| Flow Compensator Setting | 17 bar | |
| Fluid Cleanliness | ISO 18/14 | |
| Fluid compatibility | None | |
| Identification | None | |
| Input Speed - Maximum | 1800 RPM | |
| Input Speed - Rated | 1800 RPM | |
| Maximum Case Drain Temperature | 80 °C | |
| Maximum Case Pressure | 210 bar | |
| Maximum Input Torque | 0 Nm | |
| Maximum Recommended Oil Viscosity | 220 cSt | |
| Minimum Recommended Oil Viscosity | 13 cSt | |
| Model Code | PVB5-LSY-40-CG-30 | |
| Noise | 64 dB | |
| Nominal Pressure Rating | 315 bar | |
| Paint | None | |
| Peak Pressure Rating | 210 bar | |
| Pressure Compensator Setting | 210 bar | |
| Product Height | 5.3 in | |
| Product Length/Depth | 10.1 in | |
| Product Type | Open Circuit Piston Pump | |
| Product Volume | 347.945 in³ | |
| Product Weight | 18 lb | |
| Product Width | 6.5 in | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | PVB Series | |
| Vsd ready | No |